SolaHD™ UPSMON-PRO Monitoring Software

SolaHD

SolaHD™ UPSMON-PRO Monitoring Software

SolaHD

UPSMON-PRO 2.2 software package is a one-to-one application for computers, laptops and workstations used for monitoring UPS systems. When the UPSMON is operating, as a background program it collects messages sent from the UPS. UPSMON interprets the received messages and makes them available to the UPS. If UPSMON detects a supply voltage variations or even a total power loss, it can execute various command scripts.

Features

  • UPSMON-PRO 2.2 Monitoring Software - Uninterruptible Power Supplies Monitoring Software allows communication with our SDU AC A Series, S1K and S3K UPS when they are directly connected to a computer. When installed on a local computer, UPSMON software connects to the UPS using either a USB or serial cable giving you the ability to monitor the UPS and its loads
  • With this UPS monitoring software, you can get UPS connection from serial port, usb port, or SNMP agent; monitor UPS status, battery capacity, output voltage and load level; Record and review historical UPS events; record and review UPS information by a line chart; set up countdown seconds between power loss/failure - OS shutdown / OS shutdown - UPS Off; set up e-mail notification (ex: power outages, low battery, disconnect); set up UPS features (ex: silence ,battery test , no load shutdown, outlets control); share UPS status to the other UPSMON-PRO (Multi-Windows / Linux); start web portal for remote monitoring
  • Featured Inside: automatic shutdown, track power events, email notification, graphical display, Multi-OS connect, remote monitoring
  • Operating System and Interface Specifications: O/S: Windows XP, 7, 8, 10, Server-2000, 2003, 2008 and Linux. Comm Ports: Windows: RS-232 on COM1, COM2, COM3, COM4 or USB. Linux: ttyS0 (COM1 of Unix) or ttyS1 (COM2 of Unix)
  • Installation and Setup: Plug one end of the supplied cable into the UPS. Plug the other end into one of the computer’s communication (COM or USB) ports. Download Version and then execute Setup.exe to initiate the installation of the software
  • NOTE: We strongly recommend you log in as an administrator to install the UPSMON-PRO
  • Featured inside: automatic shutdown, track power events, email notifications, graphical display, multi-OS connect, remote monitoring

Documents & Drawings

Training & Services