Syncade Weigh & Dispense / Materials Management

Syncade

Syncade Weigh & Dispense / Materials Management

Syncade

Syncade Weigh & Dispense / Materials Management helps manufacturers track and verify inventory containers and work-in-progress (WIP) inventory. Materials can be tracked from warehouse or point of receipt through the entire manufacturing process (including your dispensary).The system handled raw, intermediate, and finished goods, enabling you to generate an accurate material genealogy at each stage of production. Material management can be tied into electronic batch records to provide real-time verification during production. System search functions can provide access to material data for operational review and compliance requirements.

Specifications

Supporting Operating System
Windows 7 or better
Processor
Either Intel Xeon E5-2620 2.0 GHz or better or Dual Intel Xeon E5-2620 2.0 GHz or better
Hard Drive
50 GB free hard-disk space
Display
SVGA or higher resolution video (1024 x 768 or greater)
RAM
2 GB RAM minimum; 8 to 16 RAM recommended

Features

  • Increase dispensing efficiency with integrated scales and electronic procedures
  • Ensure right first time material use by tracking container use and movement easily
  • Integrate information between production floor and business systems with standard transactions
  • Manage material inventory quality through detailed tracking of status and location

Documents & Drawings

Training & Services