Tartarini™ Type Dosaodor-D Odorant Injection System

Tartarini

Tartarini™ Type Dosaodor-D Odorant Injection System

Tartarini

Type Dosaodor-D is a computerized odorant injection system for natural gas that uses patented solenoid injector technology that eliminates the need for plunger pumps.The solenoid injectors permit odorant injection accuracy to be maintained over the entire range of the system, approaching infinite turn down. Dosaodor-D is in conformity with the Pressure Equipment DirectivePED 2014/68-UE and is classified in Category II

Specifications

Available Configurations
Generic Spec 1 Value
Pneumatic Panel Specifications
Generic Spec 2 Value
Temperature Capabilities
Working: -10° to 60°C (14° to 140°F)

Features

  • Consistent Odorization Proportional to Entire Range of Gas Flow Rate
  • Significantly Reduced Maintenance
  • Variety of Redundancy Options for Odorization
  • User Friendly Configuration Software
  • Automatic Calibration During Operation
  • Standard and Scalable Hardware Platform

Documents & Drawings

Training & Services