TESCOM™ Pressure Gauge Laboratory Semiconductor

Tescom

TESCOM™ Pressure Gauge Laboratory Semiconductor

Tescom

Pressure gauges are designed for use in general, laboratory and semiconductor applications involving the measurement of compressed gases compatible with materials of construction. Suitable for gaseous media and gas filling pressure indicator on cylinder regulators. This product is also ideal for use in machine building and general plant construction.

Specifications

Pressure Ranges
Vacuum up to 10,000 psig / 690 bar
Accuracy
Brass: ASME B40.1 Grade B, middle half of scale - 2% of scale range, remainder: 3%
Stainless Steel: Grade A, middle half of scale - 1% of scale range, remainder: 2%
Bourdon Tube
Phosphor Bronze, Beryllium Copper or Stainless Steel, depending on gauge style and pressure
Scale
Single-scale psi or multi-scale psi/bar; psi/kPa; psi / kg/cm2; psi / kg/cm2 / inches Hg
Connections
Brass: 1/4" NPT
Stainless Steel: 1/4" VCR® male swivel Ultra High Purity
Brass Movement
Quality construction with gears precision generated and bearing surfaces finished to ensure smooth motion and extended service life
Stainless Steel Movement
Glasstuf links with Stainless Steel pins
Cleaning
ASME B40.1 Level IV
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Designed for general, laboratory and semiconductor applications involving the measurement of compressed gases compatible with the materials of construction
  • Stainless Steel gauges feature all 316 Stainless Steel tube and connections

Documents & Drawings

Training & Services