12J NTC Thermistor Temperature Sensor - Fast Response, Screw Mount

Therm-O-Disc

12J NTC Thermistor Temperature Sensor - Fast Response, Screw Mount

Therm-O-Disc

12J NTC Thermistor Temperature Sensors from Therm-O-Disc® offers excellent reliability in a compact, rugged, cost-effective design. The 12J is also a proven performer for moisture protection and freeze-thaw cycling.  Lead wires can be set to any length and color to match your requirements. The plastic shell can be made from PP, PBT, PPS, or most any plastic that you need for your application. The internal thermistor element can be selected to meet any resistance-temperature curve and tolerance.   The 12J is used in a wide range of applications including air conditioners, refrigeration systems, heat pumps, and industrial processing systems.

Specifications

Operating Temperature Range
-40°C to +80°C and up to 150°C (dependent on wire rating)
Insulation Strength
3750VAC / 0.5mA / 2Seconds for a small diameter body (inquire for alternate values)
Accuracy
1°C typical (inquire for alternatives)
Thermal Time Constant in Air
10 seconds typical (varies with design)

Features

  • Ambient temperature sensing
  • Excellent moisture and freeze-thaw resistance
  • Custom body lengths, diameters and application-specific shapes are available
  • Lead wire length and color to customer specification
  • Lead wires can be terminated with customer-specified terminals or connectors

Documents & Drawings

Training & Services