14T Moisture Resistant Bimetal Control

Therm-O-Disc

14T Moisture Resistant Bimetal Control

Therm-O-Disc

The 14T auto reset control from Therm–O–Disc® offers proven reliability in a moisture resistant design. The snap action of the bimetal disc provides high–speed contact separation resulting in excellent life cycle characteristics at electrical loads up to  25 amps at 120/240VAC for temperature calibrations up to 221°F (105°C). The 14T is UL/CSA recognized and is used in applications including commercial refrigeration, heating, and air conditioning.

Specifications

Maximum calibration temperature
221°F (105°C)
Nominal differentials
10°F (5.5°C)– 60°F (33°C)
UL / CSA agency rating
240V/25 amps/30,000 cycles

Features

  • Single pole, single throw or single pole, double throw
  • Contacts open or close on temperature rise
  • Surface mount and multiple tube mounting configurations
  • Wide variety of lead wire options available

Documents & Drawings

Training & Services