37T Moisture Resistant Bimetal Control

Therm-O-Disc

37T Moisture Resistant Bimetal Control

Therm-O-Disc

The 37T auto reset bimetal control from Therm–O–Disc® offers proven reliability in a moisture resistant design. The snap action of the bimetal disc provides high–speed contact separation resulting in excellent life cycle characteristics at electrical loads up to 10 amps at 120VAC and 5 amps at 250VAC, for temperature calibrations up to 300°F (149°C).  The 37T carries global agency recognition and is used in a wide range of applications including residential and commercial refrigeration, heat pumps, and air conditioning.

Specifications

Maximum calibration temperature
300°F (149°C) (Req. 37TJ above 221°F/105°C)
Nominal differential
10°F (5.5°C) –80°F(28°C)
UL / CSA agency ratings
120V/10amps/100,000 cycles – 240V/5amps/100,000 cycles
BEAB rating
250V/5 amps/100,000 cycles

Features

  • Single pole, single throw or single pole, double throw
  • Contacts open or close on temperature rise
  • Surface mount and multiple tube mounting configurations
  • Wide variety of lead wire options available
  • Conical or gold contacts available
  • CTI 250 construction available

Documents & Drawings

Training & Services