60F Bimetal Fuse Limit

Therm-O-Disc

60F Bimetal Fuse Limit

Therm-O-Disc

The 60F 3/4’’ bimetal disc temperature limit controls offers reliable one shot operation at temperatures up to 350°F (177°C).   A wide variety of terminal and mounting configurations are available to give you maximum design flexibility.  Rated for electrical loads up to 25 Amps at 600VAC , these temperatures limit controls provide unsurpassed over–temperature protection in a non–resettable design.

Specifications

Maximum calibration temperature
350°F (177°C )
Maximum auto reset temperature
31°F (–35°C)
Agency ratings
UL/CSA/VDE/CQC/Miti (Consult factory for details)

Features

  • Single operation for reliable, non resettable, temperature limiting
  • Single pole single throw
  • Enclosed or exposed disc for either increased thermal response or protection from airborne contaminants
  • Surface mounting, airstream mounting
  • Surface mounting, airstream mounting

Documents & Drawings

Training & Services