60T Auto Reset Bimetal Control

Therm-O-Disc

60T Auto Reset Bimetal Control

Therm-O-Disc

The 60T auto reset control from Therm–O–Disc® offers proven reliability in a compact, versatile, cost–effective design. The snap action of the bimetal disc provides high–speed contact separation resulting in excellent life cycle characteristics at electrical loads up to 25 amps at 240 VAC.  The 60T carries global agency recognition and is used in many major appliance and HVAC applications.

Specifications

Maximum calibration temperature
350°F (177°C )
Nominal differential
10°F – 80°F ( 5.5°C – 44.5°C)
Agency ratings
UL/CSA/VDE/CQC/Miti/KTC (Consult factory for details)
UL / CSA agency ratings
240V/25 amps/ 100,000 cycles

Features

  • Single pole, single throw or single pole, double throw
  • Contacts open or close on temperature rise
  • Enclosed or exposed disc
  • Surface mounting, airstream mounting
  • Wide variety of terminals

Documents & Drawings