60TMR Manual Reset Bimetal Control

Therm-O-Disc

60TMR Manual Reset Bimetal Control

Therm-O-Disc

The 60T manual reset control from Therm–O–Disc® offers proven reliability in a compact, versatile, cost–effective design. The snap action of the bimetal disc provides high–speed contact separation resulting in excellent life cycle characteristics at electrical loads up to 25 amps at 240 VAC.   The design is classied as ”M2 Trip Free” due to it’:s patented design which holds the contacts open in the event that the manual reset button is held in the depressed position in an attempt to defeat the manual reset function of the thermostat.  Typical uses include temperature limiting applications where operation of the thermostat should result in the user or service personnel having to attend to the unit.

Specifications

Maximum calibration temperature
350°F (177°C )
Agency ratings
UL/CSA/VDE/CQC/KTC (consult factory for details)
VDE agency ratings
25A / 250VAC, 1000 cycles ( up to 85 °C temperature) – 37.5A / 250 VAC, 300 cycles ( up to 65°C temperature)

Features

  • Single pole, single throw
  • Contacts open on temperature rise
  • Enclosed or exposed disc
  • Surface mounting, airstream mounting
  • Wide variety of terminals
  • M2 trip free construction

Documents & Drawings