69T Biased Auto Reset Bimetal Control

Therm-O-Disc

69T Biased Auto Reset Bimetal Control

Therm-O-Disc

The 69T line of 3/4” (19mm) bimetal disc temperature controls from Therm–O–Disc® offers multiple temperature operation in a unique, cost effective design. The snap action bimetal disc provides high speed contact separation resulting in exceptional life characteristics at electrical loads up to 25 amps at 240 VAC. By utilizing heaters mounted internally, the open or close calibration of the bimetal disc can be biased lower. The more power applied to the internal heaters – the more supplemental heat is generated to bias the operating temperature of the control. The 69T is a cost effective alternative in applications where multiple temperature control is required.

Specifications

Nominal differential
250V/25 amps/30,000 cycles
VDE agency rating
240V/25A/100,000 cycles
UL / CSA agency rating
5.5°C – 33°C
UL / CSA agency rating
233°F (111.7°C )

Features

  • Internal heater construction for consistent temperature depression
  • 69TK design offers increased temperature depression for greater design flexibility
  • Enclosed or exposed disc for either increased thermal response or protection from airborne contaminants
  • Available in automatic reset single pole, single throw and single pole, double throw switch configurations
  • Surface mounting, airstream mounting
  • Wide variety of terminals

Documents & Drawings

Training & Services