93J NTC Thermistor Temperature Sensor - Fast Response

Therm-O-Disc

93J NTC Thermistor Temperature Sensor - Fast Response

Therm-O-Disc

93J NTC Thermistor Temperature Sensors from Therm-O-Disc® offer extremely fast thermal response in a minimal, rugged, cost-effective design.  The body can be made from stainless steel, plastic, nickel-plated copper or other customer-specified materials. The internal thermistor element can be selected to meet any resistance-temperature curve and tolerance.   The 93J is used in a number of applications including boiler systems, coffee makers and many other applications where fast response in liquid is required

Specifications

Operating Temperature Range
-40°C to +80°C and up to 150°C (dependent on wire rating)
Insulation Strength
500VAC/1Second (inquire for alternate values)
Accuracy
1°C typical (inquire for alternatives)
Thermal Time Constant
0.2 seconds typical in 25°C air to 85°C stirred water

Features

  • Liquid temperature sensing
  • Excellent moisture resistance
  • Custom body lengths, diameters and application-specific mountings are available
  • Lead wires of various lengths and colors are available
  • Bodies in nickel-plated copper, plastic, stainless steel or others available

Documents & Drawings

Training & Services