G4 Microtemp Thermal Fuse

Therm-O-Disc

G4 Microtemp Thermal Fuse

Therm-O-Disc

G4 MICROTEMP® Thermal Fuses from Therm-O-Disc

Specifications

Open temperatures (Tf)
72°C to 257°C
Holding temperatures (Th) Tf
Tf–15°C
Holding temps for Tf between 215°C and 257°C max
200°C max
Holding temperatures for Tf 257°C
220°C
Maximum overshoot temperatures (Tmax)
up to 470°C
CTI
251 VAC

Features

  • MICROTEMP® thermal fuses from Therm-O-Disc® represent the global standard in thermal fuses.
  • MICROTEMP® thermal fuses offer an accurate, reliable solution to the need for upper limit temperature protection against overheating by interrupting an electrical circuit when operating temperatures exceed the rated temperature of the thermal fuse.
  • The G4-series is rated for continuous operating currents up to 10 amps at 250 VAC.
  • The global agency recognition of the G4-series enables use in a wide range of applications including major and portable appliances as well as personal care products
  • Cut, formed, or terminated leads available
  • Various mounted and potted options available
  • It is important to review the Application Notes for additional information.

Documents & Drawings