HL Manual Reset Bimetal Limit

Therm-O-Disc

HL Manual Reset Bimetal Limit

Therm-O-Disc

The HL series manual reset limit control from Therm–O–Disc® offers a time – proven, robust manual reset package that is capable of handling electrical loads up to 50 amps at 480VAC. Originally designed as a limit for electric water heating applications, the HL/HLX series carries UL / CSA recognition and is commonly used today in electric heating or specialty applications that require it’:s high current and voltage handling capability.

Specifications

Maximum calibration temperature
300°F (148.8°C )
Maximum UL agency rating
480 V/50 amps For calibration up to 300°F (148°C)
Maximum CSA agency rating
600/25 amps/6000 cycles For calibrations up to 250°F (121°C)

Features

  • Double pole, single throw switching
  • HLX construction offers increased electrical spacing between terminals and mounting surface.
  • Contacts open on temperature rise
  • Exposed disc only
  • 10–32 screw terminals provided

Documents & Drawings

Training & Services