Virgo CH3 Series High Pressure Threaded Ball Valve

Virgo

Virgo CH3 Series High Pressure Threaded Ball Valve

Virgo

The Virgo CH3 Series High Pressure Threaded Ball Valve is a full port valve with low temperature carbon steel body and stainless steel trim. It is capable of handling 3000 PSI.

Specifications

Valve Size
NPT 1/4, NPT 1/2, NPT 3/4, NPT 1, NPT 1-1/2, NPT 2
Pressure
3000 PSI
Materials
Low Temp Carbon Steel
Threads
ANSI B1.02.1, BS21, DIN259/2999
Fire Safety Test Standards
API 607
NACE
MR 01-75 compliant

Features

  • Three piece seal welded low temperature carbon steel body
  • 316 stainless steel ball and stem
  • Full Port
  • Locking lever handle
  • Blow-out proof stem
  • Built-in actuator mounting pad
  • Ball includes pressure equalization hole to prevent trapped pressure in body cavity
  • TFM seats are standard

Documents & Drawings