Virgo CSB Series Seal Welded Threaded Ball Valve

Virgo

Virgo CSB Series Seal Welded Threaded Ball Valve

Virgo

The Virgo CSB Series Seal Welded Threaded Ball Valve is a stainless steel body full port valve with stainless steel trim. It is capable of handling 2000 PSI W.O G. and 150 PSI saturated steam. The CCB Series includes an adjustable packing gland to minimize seat leaks.

Specifications

Valve Size
NPT 1/4, NPT 3/8, NPT 1/2, NPT 3/4, NPT 1, NPT 1-1/4, NPT 1-1/2, NPT 2
Pressure
2000 PSI W.O.G., 150 PSI saturated steam
Materials
Stainless Steel
Threads
ANSI B1.02.1, BS21, DIN259/2999
Fire Safety Test Standards
API 607
NACE
MR 01-75 compliant

Features

  • Two piece seal welded CF8M stainless steel body
  • 316 stainless steel ball and stem
  • Full Port
  • Adjustable packing gland
  • Locking lever handle
  • Blow-out proof stem
  • Built-in actuator mounting pad

Documents & Drawings