Virgo CU Series Unibody Threaded Ball Valve

Virgo

Virgo CU Series Unibody Threaded Ball Valve

Virgo

The Virgo CCB Series Unibody Threaded Ball Valve is a carbon steel body full port valve with stainless steel trim. It is capable of handling 2000 PSI W.O G. and 150 PSI saturated steam.

Specifications

Valve Size
NPT 1/4, NPT 3/8, NPT 1/2, NPT 3/4, NPT 1, NPT 1-1/4, NPT 1-1/2, NPT 2
Pressure
2000 PSI W.O.G., 150 PSI saturated steam
Materials
Carbon Steel
Threads
ANSI B1.02.1, BS21, DIN259/2999
NACE
MR 01-75 compliant

Features

  • One piece unibody carbon steel body
  • 304 stainless steel ball and stem
  • Reduced Port
  • Blow-out proof stem

Documents & Drawings