Virgo SA Series Floating Ball Valve

Virgo

Virgo SA Series Floating Ball Valve

Virgo

A combination of adjustable packing and O-ring seals on the Virgo SA Series Floating Ball Valve serves to provide maximum sealing against leaks and fugitive emissions. The SA Series valve is available in a large combination of body and trim materials to effectively handle a huge variety of process situations. This valve also features a large assortment of seat materials for optimal performance in a variety of operating conditions.

Specifications

Valve Size
NPS 1/2, NPS 3/4, NPS 1, NPS 1-1/2, NPS 2, NPS 3, NPS 4, NPS 6, NPS 8, NPS 10
Pressure Class
150#, 300#, 600#, 900#, 1500#
Materials
Carbon Steel, Stainless Steel, Low Temperature Carbon Steel, Duplex, Super Duplex, Inconel
Design and Manufacturing Standards
API 6D, ASME B 16.34, BS EN ISO 17292
Face to Face Standards
ASME B 16.10, API 6D
Flange Dimension Standards
ASME B 16.5
Butt Weld Valve End Standards
ASME B16.25
Pressure Test Standards
API 6D, API 598, BS EN 12266 -1 and 2
Fire Safety Test Standards
API 607, API 6FA, BS EN ISO 10497
Quality/Product Certifications
ISO 9001, API 6D, PED 2014/68/EU, EAC (Russia),ATEX and OSHAS 18001
Safety Reliability
SIL3 Capable
Fugitive Emissions
ISO 15848
NACE
MR 01-75 / ISO 15156 compliant
Valve operator options
Bare stem, Gear, Hand lever, Pneumatic actuator, Hydraulic actuator, Gas actuator, Gas-over-oil actuator, Motor-operated actuator, Hydraulic/electro actuator, hydraulic-operated actuator
Shutoff Class
API 598 (Zero Leakage), Class VI (FCI 70-2), API 6D

Features

  • MULTI-SEAL STEM - Designed to provide optimum sealing through the combination of O-ring seal and adjustable packing provides the ideal seal and low fugitive emissions. Oversized stem is ideal for automation.
  • DOUBLE BODY SEALING - Ensures positive body joint sealing against pipeline stresses
  • ISO MOUNTING PAD - Incorporate ISO 5211 top pad which simplifies actuator or gear operator mounting
  • BI-DIRECTIONAL CLASS VI SHUTOFF - API tested leakage tested to ensure minimum maintenance and maximum valve life
  • LOW OPERATING TORQUES - Valve features built-in ISO 5211 mounting and low operating torques for easy automation
  • BODY CAVITY PRESSURE RELIEF - Valve is designed to relieve pressure from body cavity pressure when valve is opened. This feature is also available for closed position.
  • SAFETY DESIGNED IN- Safety features include internal anti-static device, blowout-proof stem provides positive stem retention, API 607/6FA fire safe certification, SIL3 capable

Documents & Drawings