Virgo ST Series 3-Piece Swingout Floating Ball Valve

Virgo

Virgo ST Series 3-Piece Swingout Floating Ball Valve

Virgo

The Virgo ST Series 3-Piece Swingout Floating Ball Valve is designed to flourish in demanding process applications. It’s swing out design allows for fast and easy maintenance. The seat, seals and ball on the SO Series can be replaced quickly without removing the valve from the line or disturbing piping alignment. The valve is available in a variety of end connections including threaded, socket weld, and butt weld.

Specifications

Valve Size
NPT 1/2, NPT 3/4, NPT 1, NPT 1-1/4, NPT 1-1/2, NPT 2
Pressure Class
400#
Materials
Carbon Steel, Stainless Steel
Fire Safety Test Standards
API 607, API 6FA
NACE
MR 01-75
Valve operator options
Bare stem, Gear, Hand lever
Bore
Full Port
Process Connection Types
Threaded

Features

  • Compact designed for easy installation in new and existing construction
  • Swing out design allows for fast and efficient maintenance
  • Multiple stem seals provides maximum leak protection
  • Bottom-entry blowout proof stem
  • Live loaded seat ensures additional protection against leakage even at low pressures
  • Anti-static design maximizes safety

Documents & Drawings