Vision Marine Monitors and Workstations

Vision

Vision Marine Monitors and Workstations

Vision

Marine Tank Management becomes clear and actionable with the Vision workstation with monitor. Get control of tank related functions with a CPU Workstation and visualization via a 17”, 19” or 24” TFT monitor. CPU integrates as a free-standing unit or mounted on back of monitors. CPU has no moving parts and needs no fan. Monitors easily mountable to console or desk. Touch screen option useful where a trackball or keyboard won’t fit. Monitors equipped with wide angle view and full dimming.

Specifications

Enclosure Rating
IP 20 (Vision CPU), IP22/IP34 (Vision monitors back and front)
Power Supply
24 VDC or 230 VAC

Features

  • Robust design adapted for harsh marine environments
  • Various installation possibilities in a panel or on a console or desk
  • Wide range of monitor sizes 17”, 19” or 24”
  • 24 VDC, 230 VAC or dual power supply
  • Integrated CPU for MTM applications
  • Connections ports for external keyboard, mouse or trackball
  • Connection ports to Ethernet
  • Engineered by specialist devoted to the marine industry
  • Meets requirements for all major marine classifications

Documents & Drawings