DeltaV™ Mobile

View real-time process data, historical trends, and receive alarm notifications from your mobile device – virtually anywhere

Operations at Your Fingertips, Virtually Anywhere

DeltaV Mobile is transforming operations by empowering your team to improve performance and safety with critical data at their fingertips, virtually anywhere. Monitor operational health on demand by accessing real-time process values, trends, alarms, historian data, and other key information from any mobile device.

Run your Facility at its Full Potential

DeltaV Mobile can help you make faster, better decisions with read-only access to critical data anytime, anywhere. Stay connected to your operations by monitoring real-time data, trends, and alarms, and improve situational awareness with proactive alarm notifications.

Know the Health of Your Operations, On-Demand

View real-time process data, trends, and alarms from multiple DeltaV systems, historians and more.

Media

Featured Videos

video-media
DeltaV Mobile Application Overview
DeltaV Mobile Application Overview

In this video, we will walk through the DeltaV Mobile application to highlight its major capabilities, including data available, watch lists, alarm lists and sharing data with your coworkers.

Frequently Asked Questions

DeltaV Mobile is a platform that delivers read-only access to critical operations data on iOS and Android devices. Managers, engineers, and operators stay connected to real-time values, trends, alarms, and KPIs from the plant floor, an office, or off-site, with filtering that puts the right information in front of the right people.

A remote session puts you on a workstation, which means opening the control system to remote access and taking on that risk. DeltaV Mobile is a read-only extension of DeltaV, so there is no write access to expose. It also skips the setup work by using your existing DeltaV configurations and reflects changes automatically, delivering purpose-built mobile screens rather than a control room display on a phone.

No. DeltaV Mobile uses your existing DeltaV configurations and alarms and reflects changes automatically when you make them in DeltaV. There is no parallel configuration to build or maintain.

Yes. DeltaV Mobile combines data and alarms from DeltaV and non-DeltaV systems into consolidated views, with no additional DeltaV configuration required. Non-DeltaV sources connect through OPC Classic DA for real-time data from control systems and PLCs, and OPC Classic HDA for historical data from historians and PLCs. Watch lists can mix DeltaV and non-DeltaV information, and custom alerts can be triggered from either.

Most notification tools tell you something happened. DeltaV Mobile delivers the same detailed alarm message an operator sees, with state, priority, relevant process trends, and recommended actions through DeltaV Alarm Help where it is configured. The person receiving it can decide what to do without first tracking down context.

Alarms and custom alerts escalate to designated recipients in turn. If no one claims the alarm in the app, the chain continues to the next person, so critical conditions do not sit unacknowledged.

Yes. Custom alerts can be created for non-DeltaV data or for DeltaV data not currently configured as an alarm, triggered from any parameter. This allows you to watch what matters to you without changing the control system.

 

DeltaV Mobile is strictly read-only, so no one can affect operations from a device. Access requires a registered device and valid credentials validated against your Active Directory, communications are encrypted, and the architecture sits behind your existing firewalls and network segmentation. No process data is stored outside of your infrastructure.

No. Off-Premise Access provided by Emerson gives secure off-site connectivity without a VPN, using an outbound-only connection that requires no new inbound firewall ports and stores no process data in the cloud. Teams can also connect on-site over plant Wi-Fi, or through your own VPN if you prefer.

Operations managers keeping visibility across a site, process engineers investigating issues and checking loop health, safety engineers tracking bypasses and suppressed alarms, maintenance teams checking equipment status, and operators using it as a work assist tool in the field. Anyone who needs to know what is happening without being at a console.

Yes. Sharing a link directs another DeltaV Mobile user to the same live view, updating in real time, so on-site teams and remote experts look at the same information while they talk it through.

No. DeltaV Mobile is read-only and built for monitoring, situational awareness, and collaboration. Operator workstations remain essential for control and intervention, and DeltaV Mobile complements them rather than replacing them.