ELYRIA, Ohio -- January 2008 -- RIDGID is introducing the RIDGID SeekTech SR-60 utility locator, which provides end users with more information to make the most informed decisions about underground infrastructure for easier and more accurate locates. The SR-60 is the only utility locator with the capability to receive the full range of locatable frequencies, allowing it to be used with any pre-set frequency transmitter.
Expanding on the SR-20 utility locator, the SR-60 has additional frequencies and more versatility. With the SR-60, users and located at the broad frequency range fo 10 Hz to 490 kHz, and can tune the frequency 1 Hz at a time, allowing the SR-60 to be used with any pre-set frequency transmitter. The unique passive searchmode can be used to search all broadband passive frequencies at once, allowing for easy identification of unknown metallic lines in the target area. These features provide the necessary data for the professional locator to develop a comprehensive and accurage understanding of the underground infrastructure