No image available
No image available
Your request is being processed.
Rosemount-P-5900C Radar Level Gauge

Rosemount™ 5900C Radar Level Gauge

Product Description

The Rosemount 5900C Radar Level Gauge provides ± 1mm (0.04 in.) instrument accuracy. It is normally combined with high precision multiple spot temperature sensors for net volume calculations. It is SIL 2 certified according to IEC 61508.

Specifications

Accuracy
± 1mm (0.04 in.), ± 2mm (0.08 in.)
Stability
Typically < ± 0.5 mm (0.020 in.) in -40 to +70 °C (-40 to +158 °F).
Update Rate
New measurement every 0.3 second.
Communication Protocol
Foundation™ Fieldbus for connection to Rosemount 2410 with self-configuring Tankbus or any Foundation™ Fieldbus host system.
A Rosemount 5900 level gauge in combination with a 2410 Tank Hub enables wireless communication and emulation of gauges from other manufacturers.
Safety
• SIL 2 certified.
• TÜV tested and WHG approved for overfill prevention.
Emulation Capability
Possible to integrate with legacy tank gauging systems.
Power Supply
• FISCO: 9.0 - 17.5 VDC polarity insensitive (for example from 2410 Tank Hub).
• Entity: 9.0 - 30.0 VDC polarity insensitive.
Ambient Temperature
-40 to +70 °C (-40 to +158 °F). Minimum start-up temperature is -50 °C (-58 °F).
Antenna Type
Parabolic antenna, still-pipe array antenna, cone antenna, LPG/LNG antenna, 1- and 2-in. still-pipe antennas.

Features

  • Get highest reliability for asset management of bulk liquid storage.
  • Achieve higher safety with third party certified IEC 61508 SIL 2 capability.
  • Benefit from convenient and safe installation with two-wire IS bus power supply.
  • Include wired and/or wireless data transmission.
  • Measure in all bulk storage tank types and products, ranging from liquefied gases, light products, crude oil and bitumen.

Documents & Drawings