No image available
No image available
Your request is being processed.
AMS-P-A2600T8

AMS 2600 Machinery Health Expert

Product Description

The AMS 2600 Machinery Health Expert satisfies the need between two-channel portable analyzers and permanently-installed online vibration monitoring. Before a planned outage, connect all 24 channels of the AMS 2600 to simultaneously record continuous time waveforms. Whether diagnosing a suspected load, speed, or batch dependent problem, bringing a new machine online, or verifying critical speed prior to machine acceptance from vendor, the AMS 2600 has the power to deliver quantitative answers.

Specifications

AMS 2600 Dimensions
10 mm x 407 mm x 515 mm (8.25 in x 16 in x 20.25 in)
AMS 2600 Weight
13.5 kg (29.8 lb)
Case Dimensions
350 mm x 496 mm x 623 mm (13.75 in x 19.50 in x 24.5 in)
Case Weight
10.4 kg (23.0)
Operating Temperature
0 to 48°C (32 to 118°F)
Relative Humidity
0-95%

Features

  • Portable, 24-channel machinery health monitor and analyzer help troubleshoot your entire machine or group of machines
  • Offers optional transient analysis for turbo machinery startup, coast down and production state monitoring
  • Monitor and record all channels continuously and simultaneously for hours, days or weeks, unattended
  • Integration with AMS applications saves time and facilitates multi-technology integration
  • PeakVue technology can be added for early identification of bearing wear in paper machines, rolling mills, complex gearboxes and rolling element bearing machines

Documents & Drawings