No image available
No image available
Your request is being processed.
Roxar-P-Roxar-Watercut

Roxar Watercut Meters

Product Description

Inline, field–mounted Roxar Watercut Meters use sensitive, microwave–resonance technology to accurately measure the permittivity of oil/water mixtures in real– time. The full–bore meters improve wellhead efficiencies, separation processes, custody transfers and fiscal reporting, and can be easily adjusted for salinity and changing dry–oil densities.

Specifications

Inline Low Cut Range
0-15%
Inline High Cut Range
1-50%
Effect of density variations
0.027% water per 1 kg/m3
Effect of pressure variations
0.0025% water per 1 bar
Measurement Type
Microwave Resonance Technology
Connection Type
Digital I/O 1200m (RS 485)

Features

  • Accurately measure the permittivity of oil/water mixtures with patented microwave-resonance technology
  • Compensate for changes in fluid density in real time with an AutoZero feature
  • Achieve a robust and stable measurement principle with a full-bore, inline solution
  • Cover a high range of flow conditions - salinity, density, temperature, etc.

Documents & Drawings