No image available
No image available
Your request is being processed.
Emerson-P-701P Blue SmartPower Module

Emerson™ 701P SmartPower™ Module - Blue

Product Description

The Emerson 701P SmartPower Module™ - is an extended life power module that easily replaces the Black Power Module in energy-intensive applications. The Blue Power Module features doubled capacity and advanced power management technology, increasing the lifetime of the Power Module and decreasing maintenance costs. Emerson SmartPower Solutions Power Modules are robust and certified for replacement in intrinsically safe areas.

Specifications

Compatible Devices
Hazardous Location Compatibility (Consult factory if requested certificate is not listed):
  • AMS 9420 Wireless Vibration Transmitter (USA, Canada, ATEX, IECEx)
  • Rosemount 3051S Wireless Pressure Transmitter (USA, Canada, ATEX, IECEx)
  • Rosemount 3051SMV Wireless Pressure Transmitter (USA, Canada, ATEX, IECEx)
  • Rosemount 648 Wireless Temperature Transmitter (USA, Canada, ATEX, IECEx)
  • Rosemount 3308A Wireless Guided Wave Radar (USA, Canada, ATEX, IECEx)
  • Rosemount 2160 Wireless Level Switch (Consult factory)
  • Rosemount 928 Wireless Gas Monitor (USA, Canada, ATEX, IECEx)
  • Rosemount 702 Wireless Discrete Transmitter (USA, Canada, ATEX, IECEx)
  • Rosemount 702 Wireless Plunger Arrival Transmitter (USA, Canada, ATEX, IECEx)
  • Rosemount 705 Wireless Totalizing Transmitter (Consult factory)

Features

  • Robust and safe design withstands harsh conditions and enables routine maintenance in hazardous areas
  • Predictable life specified under installed conditions for increased confidence in transmitter performance
  • Low level alerts ensure safety and provide enhanced insight into device status
  • Keyed connection allows for easy and fail-safe replacement, even in hazardous areas
  • Reference power module and device documentation for compatibility and hazardous location approval details

Documents & Drawings