No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Branson-P-2000Xt Ultrasonic Welder

Branson 2000Xt Ultrasonic Welder

Product Description

The 2000Xt welder accomodates basic welding in time mode and peak power mode. An optional ground detect kit facilitates cut-and-seal applications. Digital amplitude control is used to fine-tune critical applications, while digital autotune with memory provides fully-automatic tuning and stores horn frequency at the end of each weld.

Specifications

Actuation
Pneumatic
Control Level
t
Cylinder Size
1.5, 2.0, 2.5, 3.0, 3.25
Data Interface
USB, Ethernet
Frequency
15, 20, 30, 40 kHz
Output Power
0.75 kW, 0.8 kW, 1.25 kW, 2.5 kW, 4.0 kW
User Interface
Touchscreen, LCD
Weld Modes
Time, Peak Power, Ground Detect

Features

  • Weld by time, peak power, or ground detect.
  • Digital amplitude control with amplitude profiling
  • Available in 15, 20, 30 and 40 kHz.
  • True digital autotune with memory for fully-automatic tuning and storage of frequency at the end of each weld.
  • Programmable starting ramp time.

Documents & Drawings