No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Clarkson-P-P001005

Clarkson Model KGA Plus Knife Gate Valve

Product Description

The Clarkson KGA+ heavy duty slurry valve offers improved seals, full flange body options, and simplified design for easier maintenance. It provides optimal performance in various conditions and100% isolation.

Features

  • Improved secondary seal: Capable of being lubricated without disassembly, simplifying valve maintenance.
  • Double-seated design: Provides bi-directional flow and shut-off, ensuring 100% isolation and zero downstream leakage.
  • Unobstructed flow: Eliminates turbulence and minimizes pressure drop across the valve while preventing solids from collecting and obstructing gate closure.
  • Full flange body design with available flange drilling including ASME B16.5, PN10 & PN16 (per DIN and BS standards), and Australian Table D & E (per AS 2129) among others.
  • Simplified two-piece body design allows for easier rebuilds.
  • Higher optional pressure rating possible with selected gate materials, can be rated up to 200 psi
  • Meets a wide range of abrasion, corrosion, temperature, and pressure requirements.
  • Can be used in wet or dry services easily dealing with large, heavy particles and tramp material.
  • 100% isolation; bubble tight shut-off results in absolutely zero downstream leakage.
  • Heavy duty, field replaceable elastomer sleeves with internal stiffener
  • No seat cavity where solids can collect and prevent full gate closure.
  • No metal parts in contact with the flowing slurry.

Specifications

Size Range
NPS 3 - 60 (DN 80 - 1500)
Temperature Rating
Up to 400 °F (180 °C)
Pressure Rating
100 psi
End Connection
Flanged
Shutoff Class
Zero Leakage
Valve Type
Knife Gate Valve, Slurry Knife Gate Valve

Documents & Drawings

Parts & Accessories

Search
0 results in Products