No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fasani-P-P000199

Fasani Style A High Pressure Gate Valve

Product Description

A series of robust gate valves specifically designed for applications in the power industry

Features

  • A range of compact pressure seal gate valves designed according to ASME B16.34.
  • All range is offered in four standard cast materials: WCB (generally used on feed water lines), WC6 and WC9 (both used on steam lines), C12A (proposed for high temp. applications).
  • End to end dimensions as per ASME B16.10 short pattern.
  • Available in wedge gate and parallel slide configurations.
  • Seats are welded in.
  • Position indicator is offered as standard.
  • Stellite® gr. 6 overlay on seat and wedge or disc; Stellite® gr. 21 overlay on backseat.
  • Pressure seal gasket has trapezoidal shape for a low load on bolting, and is supplied in graphite with integral stainless steel anti-extrusion protection.
  • Standard ISO top mounting for easy assembly of any type of actuator or bevel gear.
  • Available options: wedge vent hole or overpressure pipe, by-pass, limit switch in open or closed position.
  • Valves are offered as standard with manual operators (Hand wheel or bevel gear depending on size). Actuated options such as electric, pneumatic or hydraulic are available.

Specifications

Certifications
PED, NACE, India Boiler Registration, ASME B31.1
End Connection
Butt Weld
Application
Pumps, Valves & Manifolds, HRSG, High Temp, Boilers, Boiler, Biomass Boiler and Power Boiler, Balance of Plant
Body Design
Long Pattern
Material
Alloy, Carbon Steel, Steel
Operating Temperature
High Temperature, Greater Than 400 F (204 C)
Pressure Class
ASME
Process Connection Type
BWE
Seat/Seal Type
Wedge, Parallel Slide, Metal-to-Metal
Shutoff Class
Class V (FCI 70-2)
Standards
ASME B16.34
Valve Size Standard
NPS
Valve Type
Gate, Engineered Product
Media
Water, Steam, Hot Water
Stem
Adjustable packing

Documents & Drawings