No image available
No image available
Your request is being processed.
Fisher-P-NotchFlo DST

Fisher™ NotchFlo™ DST Control Valve

Product Description

Fisher NotchFlo DST control valves are designed for dirty, cavitating services. The trim in this valve utilizes a series of flow restrictions and expansions to eliminate cavitation, while allowing up to 12.7 mm (1/2 in) diameter particulate to pass through without plugging.