No image available
No image available
Your request is being processed.
Fisher-P-TBX-T Desuperheater

Fisher™ TBX-T Desuperheater

Product Description

The Fisher TBX-T desuperheater can be used in many applications to efficiently reduce the temperature of superheated steam to the desired set point. The TBX-T is available for installation in steam lines from DN 200 through DN 1200 (NPS 8 through 48) in diameter and are capable of maintaining steam temperatures to within 6°C (10°F) of saturation temperatures. Water atomization and vaporization are key elements in any steam conditioning application. The TBX-T design incorporates a spraywater manifold of variable geometry AF nozzles that produce an optimized spray pattern over a wide operating range. These nozzles are strategically placed to achieve optimal mixing and quick vaporization at all flowing conditions.