No image available
No image available
Your request is being processed.
Topworx-P-Safety Shower and Eyewash Station Monitoring Kits

TopWorx™ Safety Shower & Eyewash Station Monitoring Kits

Product Description

Engineered for safety in the toughest environments, the TopWorx Safety Shower and Eyewash Station Monitoring Kits combine GO™ Switch reliability with installation flexibility to enhance worker safety in harsh and hazardous locations. These kits help you easily retrofit your existing safety station—no matter which brand or model—to ensure first responder awareness and improve incident reporting. GO Switch does not require power and features the widest temperature range on the market: -50°C to +200°C (-58°F to+392°F). The simple wiring design means it can be installed into any existing circuit or connect wirelessly when outfitted with the Rosemount® 702 Wireless Discrete Transmitter option.