No image available
No image available
Your request is being processed.
Topworx-P-Thief Hatch Monitoring Kits

TopWorx™ Thief Hatch Monitoring Kits

Product Description

Fugitive emissions have become more important due to increased regulation and the need to reduce lost product. This has created a need for retrofitting tank thief hatches with monitoring capabilities to ensure that the hatches are closed when not in use. At Emerson, we recognize this and offer superior position sensing technology in the form of the TopWorx Thief Hatch Monitoring Kit. This kit utilizes the TopWorx GO Switch Model 73 which delivers the oil & gas industry’s most reliable solution with high precision and reduced maintenance. The kit can be used in upstream oil & gas applications requiring tighter tank top systems in compliance with regulations.