No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Yarway-P-P000979

Yarway Series 5505 Blowdown Globe Valves

Product Description

Advanced construction features of this high pressure drop angle globe valve provide quality and long service life.

Features

  • Rated to ASME 800 limited class for use in all applications requiring 800 limited class ratings or below.
  • Available in 1" nominal pipe size with ⅛", 3/16", ¼" or 5/16" orifice, depending on desired flow capacities.
  • A micrometer dial position indicator allows fast, precise and repeatable settings.
  • Socket weld end connections.
  • Both disc and disc seat are hard faced with Stellite for erosion resistance.
  • Seating surfaces are ground and lapped for tight shut off, eliminating double valving requirements.
  • The integral stem disc is faced with stellite, then ground and lapped for accurate, leak-free sealing.
  • The disc is tapered for maximum controllability over the full stroke of the valve.
  • Standard material is carbon steel (ASME SA 105) body with 13% chrome stainless steel trim.
  • One-piece drop forged body.
  • Graphite packing, complete with braided graphite filament yarn anti-extrusion rings, is standard.
  • All 5505 series valves comply with ASME B 16.34 and the ASME boiler and pressure vessel code, section 1.

Specifications

Certifications
ASME B31.1
End Connection
Socket Weld
Application
Balance of Plant, Biomass Boiler and Power Boiler, Boiler, Boilers, HRSG, General Service
Body Design
Short Pattern
Material
Carbon Steel
Operating Temperature
High Temperature
Pressure Class
ASME
Process Connection Type
SWE
Seat/Seal Type
Metal-to-Metal
Shutoff Class
Class V (FCI 70-2)
Standards
ASME B16.34
Style
Globe Valves
Valve Size
NPS 1 / DN 25
Valve Size Standard
NPS
Valve Type
Globe

Documents & Drawings