5700 Transmitter for Coriolis Flow Meters
The 5700 transmitter provides total flow measurement confidence and greater operational efficiency and productivity.
The Micro Motion Model 5700 Advanced, Field-Mount or Truck-Mount Coriolis Transmitter with Wi-Fi connectivity ensures total flow measurement confidence, valuable process insight and greater operational efficiency. This Highly scalable platform is ideal for critical applications such as custody transfer, batching and multiphase and concentration measurement, and offers flexible outputs such as ethernet (EtherNet/IP, PROFINET, Modbus TCP), FOUNDATION Fieldbus and traditional analog.
The Coriolis transmitter converts raw sensor data to mass flow measurement, density, temperature and drive gain, and calculates derived variables such as volume flow rate, flow totals and concentration measurement. It then translates process variables into an output signal useful for process control. The 5700 transmitter also provides an optional local display to monitor and control the meter, plus many other features such as design and a historian feature.
Ensuring your flow meter is working properly is critical in process applications, but removing it to verify its proper functionality can significantly disrupt operations. Smart Meter Verification enables you to verify flow meter performance in less than 90 seconds, in-line without interrupting flow or flow measurement. Now you can verify your flow meter is at peak performance, while saving significant expenditure by reducing labor, outsourced service costs and downtime.
Benefit from the latest in instrument and plant-connectivity advancements such as Ethernet networks and systems and Wi-Fi connectivity designed to deliver faster, more insightful interactions with your process.
The Ethernet version provides numerous advantages such as a native Ethernet architecture and connections, multiple protocol choices including EtherNet/IP, Modbus TCP and PROFINET, an on-board web server for easy configuration, and a simplified PLC integration.
Designed with safety in mind, the 5700 Wi-Fi display reduces risk by accessing the device via Wi-Fi point to point connection using ProLink III.
The Model 5700 transmitter has been upgraded with Advanced Phase Measurement software. This and other factors make it critical that you know which meter works best with the 5700 to ensure superior flow and density measurement. Use the sensor/transmitter compatibility chart to identify the best pairing for applications such as use in hazardous areas, gathering enhanced measurement diagnostics or satisfying specific location requests.
The 5700 Coriolis transmitter with the ITK6 FOUNDATION Fieldbus digital communication also offers 2 additional outputs.
· Milliamp output
· Discrete/frequency output (passive)
The 5700 FOUNDATION Fieldbus transmitter version also offers the following:
· Data Historian
· Zero Verification
· Optional Advanced Phase Measurement