Rosemount Packaging Leak Detection Systems

Detect Leaks in Food, Beverage and Aerosol During Production with Confidence

Today’s packaging lines must accommodate unprecedented levels of package varieties, ensure quality, safety and regulatory compliance while increasing production to meet market demands.

Emerson’s Rosemount packaging leak detection systems help manufacturers meet quality requirements and reduce waste and production losses caused by faulty packaging.  These automated, inline systems use Quantum Cascade Laser (QCL) technology to deliver 100% product leak testing in real time for a wide variety of package types and sizes in aerosol, food and beverage, and pharmaceutical packaging applications.

View Products
Read More...
Click to continue reading Detect Leaks in Food, Beverage and Aerosol During Production with Confidence

Packaging Leak Detection Applications

Media & Case Studies

Ensure 100% seal integrity of food & beverage modified atmosphere packaging (MAP) using an automated, high-speed and in-line, laser-based solution that delivers accurate, real-time detection of leaks smaller than 0.3mm.

Please enable JavaScript to use this website.