temp-H003 MSeries

DeltaV DCS M-series Hardware

Eliminate no-value engineering while easily modifying your system

temp-C011 MSeries

M-series DCS Hardware

M-series hardware for traditional I/O offers flexibility during installation and is built for reliability and availability. Modularity, protection keys, and plug-and-play capabilities make DeltaV M-series a smart choice. The DeltaV M-series hardware supports a range of analog, discrete, thermocouple, and RTD inputs for your existing field devices and is built rugged to mount almost anywhere — including hazardous environments and areas of temperature extremes.

How It Works

Meet Project Needs

Meet automation project needs economoically. The M-series Hardware offers the most condensed and best–in-class Traditional I/O and Bus Card designs. It is built rugged to be mounted almost anywhere, including hazardous environments like Class1, Division 2 / Zone 2 Group A,B,C,D. The Operating temperature range for most of the M-series Hardware Components is -40°C to +70°C, which makes it suitable for temperature extremes.

C016 MSeries Item 1

Save Space

M-series Hardware can be mounted on one of two different carrier systems: Horizontal Carrier System or Vertical Plus Carrier System. By using the Vertical Plus Carrier System, even 800mm wide Cabinets can be efficiently used, as the I/O Cards get mounted in a 45° angle, minimizing the space for cable ducts required between the different carriers.

temp-VN001 DCS Controllers IO Item 1

Choose Flexibility

The M-series Hardware has a wide range of Traditional I/O and Bus Cards, as well IS I/O Cards, which let you connect any kind of Process Automation Industry Field signal or bus cable directly.

temp-VN001 DCS Controllers IO Item 1


Please enable JavaScript to use this website.