H003 DCS Wireless

DeltaV Wireless Plant Network Solutions

Improve productivity and safety with Emerson wireless networks and services

C011 DCS Wireless

Operations and maintenance experience built into the DeltaV system.

The wireless solutions developed for plant operations include hardware, software, and services targeting applications which would normally require extra time, additional investment, and more resources, if done based on wired infrastructure. The solutions are engineered according to customer needs and can deliver instrument sensor, video, and control system information based on a wireless infrastructure.

How It Works

Rely On Scabalable Solutions

Smart Wireless solutions are completely scalable, allowing you to start anywhere and grow with full confidence that you can easily expand the scope of your wireless implementation. You do not have to start with an extensive wireless infrastructure. You can start small and continue to add applications.

temp-C016 DCS Wireless Item 1

Based on Open Standards

The industrial mesh access points are designed for industrial Wi-Fi deployments:

  • Standard mesh network is certified for hazardous environment (Class 1, Division 2 / Zone 2. Groups B, C, D).
  • Supports dual radio (802.11a/b/g/n)
  • Multiple power options (V AC, V DC, PoE, etc.)
  • Compliant with Wi-Fi Protected Access 2 (WPA2), which employs hardware-based Advanced Encryption Standard (AES) encryption between wireless nodes to provide end to- end, enterprise-class security
temp-Wireless Icon

Self-organizing, Self-healing networks

The Wi-Fi network uses mesh technologies, which are not only self-organizing, but also self-healing. The intelligent mesh protocol dynamically optimizes the best route to the wired network within the mesh, mitigates interference, and ensures high network capacity. If interference occurs, the network automatically re-routes to a better communication path.

temp-C016 DCS Wireless Item 3

Robust, Embedded Security

Emerson offers powerful and comprehensive secure solutions to enable confidential communications, policy controls, and threat defense capabilities to protect information and systems from wireless attacks. All wireless communications are encrypted using the WPA2 and AES standards. Additionally, the wireless network utilizes 802.11i/WPA2, 802.1x, and EAP standards to ensure only authorized users have access.

Security Icon


Please enable JavaScript to use this website.