ind-rmt-on_demand-liquid-combustion-H003

On Demand Combustion Gas Analysis - North America

Express shipping now available on selected Combustion analytical instruments in North America. 

prodl-rmt-on_demand-liquid-combustion-na_map-C010

Combustion Gas Analysis On Demand

Welcome to the Combustion On Demand Catalog. All products and parts available with a standard lead time of 5 days book to ship and if the order is received before 11:00 AM PST can shipped today with a 15% expedite fee. Some restrictions may apply and please allow for additional time for delivery depending on shipment method and customs requirements.


IN-SITU FLUE GAS OXYGEN TRANSMITTER & ELECTRONICS

6888A: In-Situ Flue Gas Oxygen Transmitter

  • 6888A-1OXY-1-1-1HT-00-00-0-0-0-0: Standard Sensing Cell, 18" Probe, Snubber Diffuser, Standard Probe Housing, Transmitter Electronics, HART
  • 6888A-1OXY-1-1-5DR-00-00-0-0-0-0: Standard Sensing Cell, 18" Probe, Snubber Diffuser, Standard Probe Housing, Traditional Architecture (No Transmitter Electronics)
  • 6888A-1OXY-1-2-1HT-00-00-0-0-0-0: 1Standard Sensing Cell, 18" Probe, Ceramic Diffuser, Standard Probe Housing, Transmitter Electronics, HART
  • 6888A-1OXY-1-2-5DR-00-00-0-0-0-0: Standard Sensing Cell, 18" Probe, Ceramic Diffuser, Standard Probe Housing, Traditional Architecture (No Transmitter Electronics)
  • 6888A-1OXY-1-3-1HT-00-00-0-0-0-0: Standard Sensing Cell, 18" Probe, Hastelloy, Standard Probe Housing, Transmitter Electronics, HART
  • 6888A-1OXY-1-3-5DR-00-00-0-0-0-0: Standard Sensing Cell, 18" Probe, Hastelloy, Standard Probe Housing, Traditional Architecture (No Transmitter Electronics)
  • 6888A-1OXY-4-1-1HT-00-00-0-0-0-0: Standard Sensing Cell, 3' Probe, Snubber Diffuser, Standard Probe Housing, Transmitter Electronics, HART
  • 6888A-1OXY-4-1-5DR-00-00-0-0-0-0: Standard Sensing Cell, 3' Probe, Snubber Diffuser, Standard Probe Housing, Traditional Architecture (No Transmitter Electronics)
  • 6888A-1OXY-4-2-1HT-00-00-0-0-0-0: Standard Sensing Cell, 3' Probe, Ceramic Diffuser, Standard Probe Housing, Transmitter Electronics, HART
  • 6888A-1OXY-4-2-5DR-00-00-0-0-0-0: Standard Sensing Cell, 3' Probe, Ceramic Diffuser, Standard Probe Housing, Traditional Architecture (No Transmitter Electronics)
  • 6888A-1OXY-4-3-1HT-00-00-0-0-0-0: Standard Sensing Cell, 3' Probe, Hastelloy, Standard Probe Housing, Transmitter Electronics, HART
  • 6888A-1OXY-4-3-5DR-00-00-0-0-0-0: Standard Sensing Cell, 3' Probe, Hastelloy, Standard Probe Housing, Traditional Architecture (No Transmitter Electronics)
  • 6888A-1OXY-7-1-1HT-00-00-0-0-0-0: Standard Sensing Cell, 6' Probe, Snubber Diffuser, Standard Probe Housing, Transmitter Electronics, HART
  • 6888A-1OXY-7-1-5DR-00-00-0-0-0-0: Standard Sensing Cell, 6' Probe, Snubber Diffuser, Standard Probe Housing, Traditional Architecture (No Transmitter Electronics)
  • 6888A-1OXY-7-2-1HT-00-00-0-0-0-0: Standard Sensing Cell, 6' Probe, Ceramic Diffuser, Standard Probe Housing, Transmitter Electronics, HART
  • 6888A-1OXY-7-2-5DR-00-00-0-0-0-0: Standard Sensing Cell, 6' Probe, Ceramic Diffuser, Standard Probe Housing, Traditional Architecture (No Transmitter Electronics)
  • 6888A-1OXY-7-3-5DR-00-00-0-0-0-0: Standard Sensing Cell, 6' Probe, Hastelloy, Standard Probe Housing, Traditional Architecture (No Transmitter Electronics)


6888XI: 6888XI Electronics - General Purpose

  • 6888XI-1OXY-00-00-00-00-00-00: Single Channel O2 Measurement
  • 6888XI-1OXY-01-00-00-00-00-00: Single Channel O2 Measurement, Panel Mount Kit with Gasket
  • 6888XI-1OXY-01-00-00-00-00-01: Single Channel O2 Measurement, Panel Mount Kit with Gasket, Single Channel Plugged Diffuser Diagnostic
  • 6888XI-1OXY-02-00-00-00-00-00: Single Channel O2 Measurement, 2" Pipe/Wall Mount Kit
  • 6888XI-4OXY-00-00-00-00-00-00: 8Traditional Architecture
  • 6888XI-4OXY-01-00-00-00-00-00: Traditional Architecture, Panel Mount Kit with Gasket
  • 6888XI-4OXY-02-00-00-00-00-00: Traditional Architecture, 2" Pipe/Wall Mount Kits


OXT4A/OXT4ADR: In-Situ Flue Gas Oxygen Transmitter

  • OXT4A-1-0-0-0-12-3-1-00-00-00: Ceramic Diffuser (ANSI), 18" Probe, HART Electronics Integrally Mounted to Probe, Gas Florescent LOI HART, Glass Cover
  • OXT4A-1-2-0-0-12-3-1-00-00-00: Ceramic Diffuser (ANSI), 3' Probe, HART Electronics Integrally Mounted to Probe, Gas Florescent LOI HART, Glass Cover
  • OXT4A-1-4-0-0-12-3-1-00-00-00: Ceramic Diffuser (ANSI), 6' Probe, HART Electronics Integrally Mounted to Probe, Gas Florescent LOI HART, Glass Cover
  • OXT4A-3-0-0-0-12-3-1-00-00-00: Snubber Diffuser (ANSI), 18" Probe, HART Electronics Integrally Mounted to Probe, Gas Florescent LOI HART, Glass Cover
  • OXT4A-3-2-0-0-12-3-1-00-00-00: Snubber Diffuser (ANSI), 3' Probe, HART Electronics Integrally Mounted to Probe, Gas Florescent LOI HART, Glass Cover
  • OXT4A-3-4-0-0-12-3-1-00-00-00: Snubber Diffuser (ANSI), 6' Probe, HART Electronics Integrally Mounted to Probe, Gas Florescent LOI HART, Glass Cover
  • OXT4A-4-0-0-0-12-3-1-00-00-00: Ceramic Diffuser (DIN), 18" Probe, HART Electronics Integrally Mounted to Probe, Gas Florescent LOI HART, Glass Cover
  • OXT4A-4-4-0-0-12-3-1-00-00-00: Ceramic Diffuser (DIN), 6' Probe, HART Electronics Integrally Mounted to Probe, Gas Florescent LOI HART, Glass Cover
  • OXT4A-6-0-0-0-12-3-1-00-00-00: Snubber Diffuser (DIN), 18" Probe, HART Electronics Integrally Mounted to Probe, Gas Florescent LOI HART, Glass Cover
  • OXT4A-6-2-0-0-12-3-1-00-00-00: Snubber Diffuser (DIN), 3' Probe, HART Electronics Integrally Mounted to Probe, Gas Florescent LOI HART, Glass Cover
  • OXT4A-6-4-0-0-12-3-1-00-00-00: Snubber Diffuser (DIN), 6' Probe, HART Electronics Integrally Mounted to Probe, Gas Florescent LOI HART, Glass Cover
  • OXT4ADR-3-0-0-0-12-03: Traditional Architecture, Snubber Diffuser, 18" Probe
  • OXT4ADR-3-2-0-0-12-03: Traditional Architecture, Snubber Diffuser, 3' Probe
  • OXT4ADR-3-4-0-0-12-03: Traditional Architecture, Snubber Diffuser, 6' Probe


OXT4C/OXT4CDR: Explosion Proof In-Situ Flue Gas Oxygen Transmitter

  • OXT4C-2-0-0-0-22-3-1-00-00-00-00: Snubber Diffuser, 18" Probe, HART Electronics, mounted integral to probe, Class 1, Div. 1, Group B,C,D T2, Glass Florescent LOI, Glass Window, English
  • OXT4C-2-0-0-0-24-3-1-00-00-00-00: Snubber Diffuser, 18" Probe, HART Electronics, mounted remotely, Class 1, Div. 1, Group B,C,D T2, requires cable, Glass Florescent LOI, Glass Window, English
  • OXT4C-1-3-0-0-24-3-1-00-00-00-00: Ceramic Diffuser, 3' Probe, HART Electronics, mounted remotely, Class 1, Div. 1, Group B,C,D T2, requires cable, Glass Florescent LOI, Glass Window, English
  • OXT4CDR-1-0-0-0-12-03-20: Traditional Architecture, 115V Ceramic Diffuser with Flame Arrestor, ANSI, 18" Probe, Transient Protected Filtered Termination, CA Class 1, Div. 1, Groups B,C,D T2
  • OXT4CDR-2-0-0-0-12-03-20: Traditional Architecture, 115V Snubber Diffuser with Flame Arrestor, ANSI, 18" Probe, Transient Protected Filtered Termination, CA Class 1, Div. 1, Groups B,C,D T2
  • OXT4CDR-1-3-0-0-12-03-20: Traditional Architecture, 115V Ceramic Diffuser with Flame Arrestor, ANSI, 3' Probe, Transient Protected Filtered Termination, CA Class 1, Div. 1, Groups B,C,D T2
  • OXT4CDR-2-3-0-0-12-03-20: Traditional Architecture, 115V Snubber Diffuser with Flame Arrestor, ANSI, 3' Probe, Transient Protected Filtered Termination, CA Class 1, Div. 1, Groups B,C,D T2
  • OXT4CDR-4-3-0-0-12-03-10: Traditional Architecture, 115V Snubber Diffuser with Flame Arrestor, DIN, 3' Probe, Transient Protected Filtered Termination, ATEX II 2G Ex d IIB + H2 T4 Gb


XI: Xi Electronics - General Purpose

  • XI-04-02-00-00-00-00: Traditional Architecture for probe with no electronics, jumper set to run a 115V heater O2 probe, 2" Pipe/Wall Mount Kit
  • XI-05-00-00-00-00-00: Traditional Architecture for probe with no electronics, jumper set to run a 44V World Class Probe, 115V line voltage, only
  • XI-05-02-00-00-00-00: Traditional Architecture for probe with no electronics, jumper set to run a 44V World Class Probe, 115V line voltage, only, 2" Pipe/Wall Mount Kit


SPS: Xi Autocalibration Accessory

  • XSO2CAL-01-00: SPS 4001B Single Probe Sequencer

ACCESSORIES/SPARE PARTS

Cables

  • 6A00193G22: 40' Cable Pair for OCX88C (Must be Installed in Conduit)
  • 6A00193G23: 60' Cable Pair for OCX88C (Must be Installed in Conduit)
  • 6A00193G26: 150' Cable Pair for OCX88C (Must be Installed in Conduit)
  • 6A00201G01: 20' Cable for Oxymitter Electronics - General Purpose (1/2" NPT to 3/4" NPT Conduit)
  • 6A00201G02: 40' Cable for Oxymitter Electronics - General Purpose (1/2" NPT to 3/4" NPT Conduit)
  • 6A00201G03: 60' Cable for Oxymitter Electronics - General Purpose (1/2" NPT to 3/4" NPT Conduit)
  • 6A00201G05: 100' Cable for Oxymitter Electronics - General Purpose (1/2" NPT to 3/4" NPT Conduit)
  • 6A00202G01: 20' Cable for Hazardous Area Oxymitter Electronics (1/2" NPT to 3/4" NPT Conduit)
  • 6A00202G02: 40' Cable for Hazardous Area Oxymitter Electronics (1/2" NPT to 3/4" NPT Conduit)
  • 6A00202G03: 60' Cable for Hazardous Area Oxymitter Electronics (1/2" NPT to 3/4" NPT Conduit)
  • 6A00202G06: 150' Cable for Hazardous Area Oxymitter Electronics (1/2" NPT to 3/4" NPT Conduit)
  • 6A00444G01: 20' Cable for Traditional Architecture Xi and 6888Xi Electronics (1/2" NPT to 1/2" NPT Conduit)
  • 6A00444G02: 40' Cable for Traditional Architecture Xi and 6888Xi Electronics (1/2" NPT to 1/2" NPT Conduit)
  • 6A00444G03: 60' Cable for Traditional Architecture Xi and 6888Xi Electronics (1/2" NPT to 1/2" NPT Conduit)
  • 6A00444G06: 150' Cable for Traditional Architecture Xi and 6888Xi Electronics (1/2" NPT to 1/2" NPT Conduit)


Cell Replacement Kit

  • 4847B61G01: Cell Replacement Kit: ANSI (Cell Wire and Pad Assembly Not Included)
  • 4847B61G02: Cell Replacement Kit: ANSI 18"
  • 4847B61G03: Cell Replacement Kit: ANSI 3'
  • 4847B61G04: Cell Replacement Kit: ANSI 6'
  • 4847B61G05: Cell Replacement Kit: ANSI 9'
  • 4847B61G06: Cell Replacement Kit: ANSI 12'
  • 4847B61G13: Cell Replacement Kit: DIN (Cell Wire and Pad Assembly Not Included)
  • 4847B61G14: Cell Replacement Kit: DIN 18"
  • 4847B61G15: Cell Replacement Kit: DIN 3'
  • 4847B61G16: Cell Replacement Kit: DIN 6'
  • 4847B61G20: Cell Replacement Kit: DIN 3' - Hazardous Area
  • 4847B61G25: Cell Replacement Kit: DIN 18" - Hazardous Area
  • 4847B61G27: Cell Replacement Kit: ANSI 18" - Hazardous Area
  • 4847B61G28: Cell Replacement Kit: ANSI 3' - Hazardous Area
  • 4849B94G03: Cell Replacement Kit: ANSI 3' - High Sulfur Resistant


Diffuser

  • 1U05677G01: Flame Arrestor Diffuser Hub, Ceramic
  • 1U05677G04: CENELEC Flame Arrestor with Snubber Diffuser
  • 3534B18G01: Diffuser: Ceramic Hub Assembly
  • 3535B60G01: Ceramic Dust Seal Diffuser
  • 4843B37G01: Snubber Diffusion Assembly
  • 4843B38G02: Snubber with Dust Sealp
  • 4851B89G05: Diffuser: Hastelloy Cup, 40 micron
  • 6292A74G02: Diffuser: Ceramic Element Replacement Kit - 1.5" dia.
  • 6A00453G05: Model 6888 Hastelloy diffuser, with Vee Deflector
  • 6A00453G06:Model 6888 Hastelloy Dust Seal Style Diffuser, with Vee Deflector


Heater/Strut Assembly

  • 3D39441G08: Heater/Strut Assembly: 6' WC 44V, General Purpose
  • 3D39645G01: Heater/Strut Assembly: OXT4A 18"
  • 3D39645G02: Heater/Strut Assembly: OXT4A 3'
  • 3D39645G03: Heater/Strut Assembly: OXT4A 6'
  • 3D39645G04: Heater/Strut Assembly: OXT4A 9'
  • 3D39645G05: Heater/Strut Assembly: OXT4A 12'
  • 3D39744G01: Heater/Strut Assembly: Explo-proof Oxymitter 18"
  • 3D39744G02: Heater/Strut Assembly: Explo-proof Oxymitter 3'


Oxygen/Combusitibles (OCX8800) Accessories

  • 1A97905H01: Solenoid for OCX 8800 autocal
  • 1A97905H02: Solenoid Valve, 3 Way NC
  • 1A99137H09: OCX88C Signal Cable Glands to be used with 6P00415H01 cable, quantity 2 required
  • 1A99137H10: OCX88C Heater Cable Glands to be used with 6P00414H01 cable, quantity 2 required
  • 4851B45G01: OCX 8800 O2 cell replacement kit
  • 4851B46G03: OCX8800 Combustibles Sensor Replacement Kit
  • 5R10183H01: OCX8800 Exhaust Probe Tube, SS
  • 5R10183H03: OCX8800 3' (0.91m) Sample Probe 316 SS
  • 5R10183H06: OCX8800 18" (0.46m) Sample Probe Inconel 600
  • 5R10183H07: OCX8800 3' (0.91m) Sample Probe Inconel 600
  • 5R10183H08: OCX8800 6' (1.83m) Sample Probe Inconel 600
  • 5R10190G02: OCX 8800 Oxygen Cell & Heater Assembly
  • 5R10227G01: OCX8800 18" (0.46m) Sample Probe Ceramic
  • 5R10227G02: OCX8800 3' (0.91m) Sample Probe Ceramic
  • 5R10246H06: Filter, Blowback
  • 6A00115G02: Gas Fluorescent Local Operator Interface (LOI) for OCX
  • 6A00124G01: OCX88A Full Sensor Housing Assembly - ANSI
  • 6A00127G01: OCX88C Full Sensor Housing Assembly - ANSI
  • 6A00132G01: OCX8800 HART Electronics Card Stack
  • 6A00133G04: OCX88A Full Electronics Housing, GP, with LOI & Autocalibration Solenoids
  • 6A00134G04: OCX88C Full Electronics Housing, Flameproof, with LOI & Auto-calibration Solenoids)


In-Situ Flue Gas Oxgen Accessories

  • 3534B48G01: Vee deflector Assembly
  • 3D39861G01: Oxymitter HART Electronics Card Stack
  • 4847B63G02: High Sulfur Cell Flange Assembly
  • 4851B11G01: Square Weld Plate with Studs for OXT4C, OXT4CNF, OXT4CDR
  • 6A00094G06: Remote Mounted Oxymitter Electronics, ATEX Hazardous Area approval, with HART® Communications. Requires cable pn 6A00202Gxx
  • 6A00094G08: Remote Mounted Oxymitter Electronics, FM/CSA Hazardous Area approval, with HART® Communications. Requires cable pn 6A00202Gxx
  • 6A00095G06: Oxymitter Remote Electronics - General Purpose with HART Communications. Requires Cable 6A00201Gxx
  • 6A00115G01: Gas Fluorescent Local Operator Interface (LOI) for Oxymitter, Requires Window Cover 6A00170G01
  • 6A00143G01: Oxymitter DR Probe PCB Assembly


Xi Autocalibration Unit Accessories

  • 3D39435G01: IMPS4000 /SPS4001B Solenoid Valve
  • 6A00150G01: SPS 4001 circuit card- single board design
  • 6A00175G01: SPS 4001 Single Probe Autocal System - Single Board Design (not CE certified)


General Accessories

  • 1A99551G01: Tube Kit, HCl/S02 Service
  • 1A99551G02: Silicone Hose Kit: Includes one Silicone Hose and Two Hose Clamps for OXT
  • 3535B18H02: ANSI Gasket
  • 3535B42G02: Probe disassembly Kit
  • 4843B30H02: Cover gasket
  • 4843B30H03: Filter gasket
  • 6A00252G02: Manual Calibration Panel, Incl. Ref. Air Regulator and Flowmeter, OXT
  • 771B635H01: Flowmeter 0-10 scfh
  • 771B635H02: Flowmeter 0.2-2 scfh
Please enable JavaScript to use this website.