Achieve Your product quality and consistency targets with inline density & viscosity measurement

With an installed base of over 175,000 densitometers and viscometers worldwide, we are at the forefront of concentration and density measurement. Our density & viscosity measurement devices offer unbeatable performance for applications in alcohol concentration, API gravity, specific gravity and more.

Read More...
Click to continue reading Achieve Your product quality and consistency targets with inline density & viscosity measurement

Product Solutions

Micro Motion Densitometers

Densitometers

Micro Motion Densitometers are precision flow measurement devices that calculate the density or concentration of substances at a microscopic scale, aiding in scientific analysis and quality control.

Read More...
Click to continue reading Densitometers

Viscometers

Micro Motion Viscometers are specialized devices that accurately measure the viscosity of fluids on a small scale, providing crucial data for industries like pharmaceuticals and manufacturing.

Read More...
Click to continue reading Viscometers
Micro Motion FVM
Flexim PIOX R721

Process Refractometers

Flexim Process Refractometers are advanced instruments used for measuring the refractive index of fluids in industrial processes. They ensure precise monitoring and control of fluid composition and concentration, vital for quality assurance and process optimization. Ideal applications include the chemical industry and hygienic applications

Read More...
Click to continue reading Process Refractometers

Media & Case Studies

See the key features and benefits of the Micro Motion next-generation density and viscosity product line. 

Please enable JavaScript to use this website.