Image of Hero-H003-infrared-welding

Infrared Plastic Welding

Branson infrared plastic welding systems offer clean, reliable joining for 3D moldings with the scalability you need for a range of applications.

Scalable Solutions for Clean 3D Moldings

Branson’s infrared plastic welding systems offer clean-joining solutions for bonding similar and dissimilar materials. Our infrared tooling is made with five-axes milling machines to allow the heating elements to follow the weld contour. Highly precise process control provides greater flexibility to incorporate aesthetically pleasing welds into complex product designs.


Infrared Plastic Welding

IR-80/50 FOR MEDIUM PARTS

The Branson IR-80/50 is designed specifically to weld medium-sized plastic parts, particularly components made of high temperature-resistant plastic used in the automotive, medical and electrical industries.



IR-170/80 FOR LARGE PARTS

The Branson IR-170/80 is designed to produce larger-sized components that require advanced joint strength, such as dashboards, as well as components for medical and electronic applications. Our infrared welding system facilitates the production of clean, aesthetic joints with low-viscous polymers.

branson-custom-tooling

Custom Tooling You Can Count On

We don’t just make tooling; we know how to optimize it for fast, efficient performance. Let our custom tooling experts help you configure and maximize your systems.

LEARN MORE
Please enable JavaScript to use this website.