Ultrasonic Cleaning: Powerful, Consistent and Easy to Use

Keep laboratory equipment clean and contaminant-free with ultrasonic cleaning baths. CPX and M Series tabletop cleaners from Bransonic offer superior features for reliable, consistent performance. Rugged industrial transducers with 40kHz frequency mean shorter, more efficient bath times. Sweep frequency eliminates standing waves that cause inconsistent results. And the control panel is positioned above the cleaning tank, making operation easily accessible and safe from washing damage. 

Tabletop Cleaners

TABLETOP CLEANERS CPX SERIES

The new CPXH/CPX digital series of Bransonic ultrasonic baths with self-adaptive technology gives you industry-leading cleaning quality, with more precision over power and energy. The Bransonic CPX ultrasonic bath offers digital power-tracking capabilities to adjust for light or heavy loads, high/low power control and sleep mode. A degassing period of up to 99 minutes allows you to carry out applications beyond cleaning, such as sample preparation.

TABLETOP CLEANERS M SERIES

The extremely easy to use Bransonic M and MH Series cleaners ensure more uniform cleaning and consistent performance, even with multiple users or changes in bath conditions. Both the M and MH Series include a 60-minute mechanical timer and continuous operation, and the MH Series also provides heating capability. These cleaners offer a sweep frequency that eliminates standing waves and creates consistent cavitation throughout the tank, automatically maintaining the ultrasonic power by adjusting for changes in liquid level and temperature.

Please enable JavaScript to use this website.