Vanessa Featured Technology Page Hero

Triple Offset Technology Valve

Enhance operations with a design that eliminates any rubbing action of the sealing elements during the 90 degrees of rotation 

Vanessa Cryogenic 24 inch Class 150

A Premium Process Valve Made to the Highest Standards

Vanessa’s entire product line is made up of valves that are inherently firesafe, intrinsically antistatic and fulfill the requirements of international standards in terms of fugitive emissions.

With minimum/zero maintenance requirements, our triple offset valves have become the definitive solution for countless piping, process and instrumentation engineers around the world.

How It Works

Applications

Please enable JavaScript to use this website.