No image available
No image available
Your request is being processed.
Tartarini-P-FL

Tartarini™ FL Series Pressure Reducing Regulator

Product Description

FL Series regulators are accurate pilot-operated, pressure balanced, soft seated regulators designed for high-pressure transmission/city gate, large capacity distribution systems, and power plant feeds. FL Series provides smooth and quiet operation, tight shutoff, and long life.The FL Series is now available with the new Type SRII Silencer on option, available also together with Type SRS, and suitable for extreme service conditions.

CAD Drawings and Models: Click here

Features

  • Absolutely No Atmospheric Bleed—Eliminates nuisance and wasteful bleed gas to atmosphere by utilizing a pilot-operated control system, which bleeds 100% of the gas to the downstream system.
  • Quiet Operation - Multiple noise attenuation options available which reduce noise by up to 25 dBa.
  • High Capacity—The highly efficient axial flow design produces exceptionally high capacities.
  • Versatility—Ideal for a wide variety of applications such as natural gas transmission and distribution systems, power plants, monitors and sour gas with inlet pressures up to 1480 psig / 102 bar.
  • Long Life in Severe Service Applications— The metal plug design deflects particles and debris away from the soft-seat, which gives excellent particle erosion resistance, prolonging service life.
  • Easy In-Line Maintenance—With the optional outlet flange spacer, trim parts such as the disk holder can be inspected, cleaned and replaced without removing the body from the pipeline.
  • Tight Shutoff—A knife-edged metal plug and soft seat provide bubble tight shutoff for use in applications where positive shutoff is required such as dead-end systems.
  • Full Pressure Rating—The equal inlet and outlet pressure rating of 1480 psig / 100 bar, which allows easier selection and requires no special startup or shutdown procedures.

Specifications

Available Configurations
North America
  FL: Regulator or Monitor
Asia Pacific, Europe, MEA
  FL & FL-BP: Regulator or Monitor
  MFL & MFL-BP: Regulator + Monitor
  BFL & BFL-BP: Regulator + Shutoff
  All versions can be equipped with silencers
Body Sizes
FL Series: DN 25, 40, 50, 65, 80, 100, 150*, 200**, 250** / NPS 1, 1-1/2, 2, 2-1/2, 3, 4, 6*, 8**, 10**
  *Not available in Types MFL and BFL configurations
  **Not available in BP version and in MFL and BFL configurations
End Connection Styles
North AmericaASME CL300 and CL600 RFAsia Pacific, Europe, Middle East, and AfricaPN 16, PN 16 EN PN 25, CL150, CL300, and CL600
Inlet Pressure Range
North America Flange Rating CL300, CL600
  Inlet Pressure Range: 30 to 1480 psig
Europe, AP, MEA Flange Rating PN 16, PN 25, CL150
  Inlet Pressure Range: 0.2 to 25 bar
Europe, AP, MEA Flange Rating CL300, CL600
  Inlet Pressure Range: 1 to 100 bar
Outlet Pressure Range
North America Flange Rating CL300, CL600
  14.5 to 1160 psig/1 to 80 bar
Europe, Asia Pacific, MEA Flange Rating PN16, PN 25, CL150
  0.01 to 8 bar/0.15 to 116 psig
Europe, Asia Pacific, MEA Flange Rating CL300, CL600
  0.5 to 80 bar/7.3 to 1160 psig
Minimum Operating Differential Pressure
North AmericaFlange Rating CL300, CL6007.3 psig / 0.5 barAsia Pacific, Europe, Middle East, and AfricaFlange Rating PN 16, PN 25, CL1500.2 bar / 2.9 psigFlange Rating CL300, CL6000.5 bar / 7.3 psig
Temperature Capabilities
Standard Version Working: -10 to 60°C / 14 to 140°FLow Temperature VersionWorking: -20 to 60°C / -4 to 140°F
Hydrogen Configurations
The FL was validated for hydrogen service through extensive high-pressure hydrogen testing to analyze shutoff performance and material compatibility. For additional details regarding the evaluation and testing, please refer to “Blending Hydrogen with Natural Gas : Technical Factors to Consider”.

Documents & Drawings