A6500-RR Redundant Relay Rack

AMS

A6500-RR Redundant Relay Rack

AMS

The A6500-RR Redundant Relay Rack is part of the AMS 6500 ATG machinery protection system. It is a 19” rack (84HP width and 3RU height). The System Rack allows you to install up to 9protection cards (two channel A6500-UM Universal Measuring Card and/ or four channel A6500-TP Temperature Process Card), tworedundant A6500-RC Relay Cards, and one A6500-CC Com Card — two Com Cards for redundant communication.

Specifications

Nominal Supply Voltage
+24 V DC
Limit
+19 to +32 V DC
Power Consumption of Slots
<100 W
Power Consumption Outputs
<150 W
Weight
app 2400g (5.291lbs)
Operating Temperature
-20°C to +70°C (-4°F to 158°F)
Storage Temperature
-40°C to +85°C (-40°F to 185°F)
Relative Humidity
5 to 95%, non condensing
Shock
150 m/s2, 4000 shocks per axis
Vibration
0.15mm (0.591in), 20 m/s2

Features

  • API 670 compliant TSI protection system
  • Integrated prediction functionality including PeakVue technology and band filter
  • Interface with other applications via OPC UA, Modbus TCP/IP, or Modbus RTU

Documents & Drawings