Certified Product Service Centers and Device Calibration Service

AMS

Certified Product Service Centers and Device Calibration Service

AMS

Emerson offers trusted repairs and product services through our Certified Product Service Centers. These worldwide centers perform calibrations, updates, and repairs on AMS products to dramatically increase service levels for Emerson customers.

Features

  • It is important to protect your product and technology investments, especially when it comes to repairs. In addition to our specific Device Calibration Service, Emerson Certified Product Service Centers are available to perform updates, repairs, and refurbishments. Emerson consultants can also repair other previously unrecognized issues. Emerson’s service centers have the specific expertise, tools, OEM parts, and quality assurance processes in place to ensure the service meets Emerson’s highest level of quality. For example, calibrations require an Emerson calibration firmware tool that is unique for every specific CSI firmware version — only Certified Product Service Centers have this unique capability.

    ISO 9001:2008, NUPIC, and ANSI/NCSL:Z540-1 Certified: To further meet your needs, the service center processes are certified through ISO 9001:2008, NUPIC, and ANSI/NCSL:Z540-1

    Exclusive calibration firmware: Calibrations require certified firmware tools unique for every specific CSI firmware version—only the Emerson Certified Product Service Centers have this exclusive calibration firmware capability.

    Continuous, extensive training with factory support: All centers undergo extensive training and are constantly kept aware of any hardware, firmware, and software updates. Centers adhere to Emerson’s standard pricing and they have full support from the factory.

Documents & Drawings