McGill™ 0121/0140 Series Multi-Pole Toggle Switches

Appleton

McGill™ 0121/0140 Series Multi-Pole Toggle Switches

Appleton

0121/0140 Series Multi-Pole Toggle Switches are full-size, single pole toggle switches. They are available in electrical ratings to meet a variety of requirements. 0121/0140 Series are ruggedly constructed with metallic toggle and threaded bushing to ensure extended service life. They are ideal for use in marine, food service, generator, industrial control and office automation markets. They are suitable for use in low voltage Vdc applications.

Specifications

Certifications and Compliances
UL Recognized Component. UL Listed for Ordinary Locations. CSA Listed for Ordinary Locations. RoHS Compliant
Electrical Specification
SPTT, DPST, DPDT, 3PST, 3PDT, 4PST, 4PDT
Circuitry
ON – OFF, ON OFF ON, ON – ON, (ON) – OFF, (ON) OFF (ON), ON – (OFF), ON – (ON), (OFF) – ON, ON OFF (ON), (ON) ON ON
Single/Double Pole Switch Ratings
15 Amp, 125 Vac; 10 Amp, 250 Vac; 3/4 HP, 250 Vac
15 Amp, 125 Vac; 10 Amp, 250 Vac; 3/4 HP, 125-250 Vac
Three Pole Switch Ratings
6 Amp, 600 Vac; 17 Amp, 125 Vac; 12 Amp, 250 Vac; 2 HP, 480-600 Vac; 3 Phase
6 Amp, 600 Vac; 17 Amp, 125 Vac; 12 Amp, 250 Vac; 1-1/2 HP, 240 or 250 Vac; 1, 2 or 3 Phase; 2 HP, 480-600 Vac 3; Phase
Four Pole Switch Ratings
15 Amp, 125 Vac; 10 Amp, 250 Vac; 3/4 HP, 250 Vac; 1, 2 or 3 Phase
15 Amp, 125 Vac; 10 Amp, 250 Vac; 3/4 HP, 125-250 Vac; 1, 2 or 3 Phase

Features

  • Ideal for use in marine, food service, generator, industrial control and office automation markets
  • A variety of circuits are available
  • Available with screw, solder, and 1/4” quick connect terminals
  • Mounting hardware and terminal screws (where applicable) furnished unassembled
  • Mounting hardware consists of nickel plated hex nut and knurled nut
  • Indicating plate is furnished for maintained ON-OFF circuits
  • Bat handle and bushing are nickel plated brass
  • Phenolic base +150 °C (+302 °F)

Documents & Drawings