McGill™ 8600 Series AUTO-LOC Cord Reels

Appleton

McGill™ 8600 Series AUTO-LOC Cord Reels

Appleton

8600 Series AUTO-LOC Cord Reels are ideal for hoists, electric tools, and moving equipment in rugged industrial applications. They feature a powder coated cast aluminum diecast construction in a weather-tight and dust-tight NEMA 4 housing. These cord reels are available with a selection of cable lengths. The cable ratchet can be disabled to accommodate hoists and other applications that require constant cable tension. Handlamp and cord only models are available.

Specifications

Certifications and Compliances
UL Listed for Ordinary Locations. CSA Listed for Ordinary Locations. NEMA 4
Rating
Based on SO Cord Type:
7 Amp, 600 Vac
9 Amp, 600 Vac
11 Amp, 600 Vac
13 Amp, 600 Vac
14 Amp, 600 Vac
18 Amp, 600 Vac
Number of Conductors
3 or 4 conductors
Mounting Type
Can be either ceiling or wall mounted
Cable Length
25, 30, 35, 45 or 50
Materials and Finishes
Reels are constructed of die cast aluminum with yellow polyester powder coat. Black SO cable

Features

  • Weather-tight, dust-tight, corrosion resistant construction for heavy-duty industrial applications
  • Ideal for hoists, electric tools, and moving equipment
  • Sufficient spring tension to provide no more than 10% sag when cable is stretched horizontally
  • Fully adjustable four roller cable guide to minimize cable wear
  • Long life, self-contained mainspring
  • Furnished with black SO cable with 3 and 4 conductors
  • Models available with and without handlamp
  • Removable ratchet for application flexibility
  • 30 Amp, 600 V modular collector ring designed for long service life
  • 330° pivot bases available
  • 1” NPT line entry in junction box

Documents & Drawings