Appleton™ ACSE Series Manual Motor Starters

Appleton

Appleton™ ACSE Series Manual Motor Starters

Appleton

Appleton™ explosionproof, dust-ignitionproof, waterproof ACSE Series pushbutton manual motor starters are mounted in rugged, compact enclosures. They are designed for starting single and polyphase Vac or Vdc motors.

Specifications

NEC and CEC Certifications and Compliances
Class I, Division 1 and 2, Groups C and D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 3, 3R, 7CD
Standard Materials and Finishes
Cast aluminum enclosure and mounting feet with natural finish. Stainless steel (300 Series) shaft, bushing and cover bolts

Features

  • Explosionproof, Dust-Ignitionproof, Waterproof
  • Supplied with Square D, Allen Bradley or GE manual motor starters using three overloads
  • Mating surfaces are precision milled to exceed explosionproof specifications. Covers secure with stainless steel (300 Series) hex head bolts
  • Bolt on mounting feet
  • Push buttons are positive operating and can be locked in the stop position

Documents & Drawings