Appleton™ ACSEW Cast Control Centers and Operators

Appleton

Appleton™ ACSEW Cast Control Centers and Operators

Appleton

Appleton™ explosionproof, dust-ignitionproof ACSEW Series allows you to combine controls, indicators and meters into one control center. The ACSEW is flexible enough to be used in an array of applications with a variety of button, switch and pilot device combinations, including different sizes of meter windows. Gray epoxy powder coat is available to provide a NEMA 4X rating. The internal cavity is kept spacious by an external flange and accepts operators spaced on 2-1/2" centers. The ACSEW most beneficial when having areas with minimum space or needing to centralize all controls in one area.

Specifications

NEC and CEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 4, 7BCD, 9EFG
ATEX and IECEx Certification and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD; IP66; IK10
Optional Certifications
cULus certification, ATEX complete product certification, and ATEX U Component certification is available. See catalog pages for details
Standard Materials and Finishes
Sand cast copperfree (4/10 of 1% max.) aluminum bodies and covers with shot blast finish. Stainless steel cover bolts and mounting feet. Neoprene O-ring
Optional Finish
Gray epoxy powder coat available to provide NEMA 4X rating. See catalog pages for details
ATEX and IECEx Ambient Temperature
-40 °C to +55 °C (-40 °F to +131 °F)
ATEX and IECEx Surface Temperature
T80 °C to T130 °C (T176 °F to T266 °F)
Custom Units
Custom drilling and tapping is available. See catalog pages for details

Features

  • Explosionproof, Dust-Ignitionproof. Precision machined flame path between body and cover. O-ring gasket insures watertight integrity
  • Bolt on stainless steel slotted mounting feet. External flange maximizes internal space
  • Flexible hinge mounting on either side, (hinges standard on catalog numbers ACSEW121206 and above)
  • Wall thickness suitable for minimum of five full threads
  • Factory assembled and wired to specifications
  • Operators are spaced on 2-1/2" centers
  • All push buttons and selector switches have stainless steel shafts
  • Push button and selector switches are rated 10 Amp 600 Vac
  • Pilot lights are rated 6 Vac up to 600 Vac with transformer
  • Round windows available in a wide range of sizes. For window installed option, contact your local representative for maximum number of operators
  • Provision for mounting pan
  • Ground lug package and installation instructions for termination of ground wires enclosed

Documents & Drawings